Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
HellermannTyton
Cable ties and fixings
Connector Clips
with fir tree
For round holes
HellermannTyton
Cable ties and fixings
Connector Clips
with fir tree
For round holes
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
HellermannTyton 155-03800
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Identification
IDNR
Manufacturer Type Description
MANUFACTURE19
Short Description
DESCRIPTION14
Material
MATERIAL
Colour
FARBE
Fixing hole Ø FH
DURCHMESSER25 [mm]
Panel Thickness min.
BLECHDICKEMIN [mm]
Panel Thickness max.
BLECHDICKEMAX [mm]
Package Quantity
NO_CU_PER_OU
Minimum Order Quantity
QUANTITY_MIN
Operating Temperature
BETRIEBSTEM46
Deeplink
URL1
1
2
3
4
5
6
7
8
9
10
11
12
151-00785
CCFT6LG
Fixing element black
Polyamide 6.6, high impact modified, heat stabilised (PA66HIRHS)
Black (BK)
6.0 - 6.7
0.7
4.0
5.000
5000.000
-40 °C to +105 °C
Deeplink
151-00786
CCFT6XLG
Fixing element black
Polyamide 6.6, high impact modified, heat stabilised (PA66HIRHS)
Black (BK)
6.0 - 6.7
0.7
11
1.000
5000.000
-40 °C to +105 °C
Deeplink
151-00216
CP2FT6
Fixing element black
Polyamide 6.6, high impact modified, heat stabilised (PA66HIRHS)
Black (BK)
6.2 - 6.5
0.7
5
600.000
600.000
-40 °C to +105 °C, (+145 °C, 500 h)
Deeplink
151-00163
CP3FT6
Fixing element black
Polyamide 6.6, high impact modified, heat stabilised (PA66HIRHS)
Black (BK)
6.2 - 6.5
0.7
5
550.000
550.000
-40 °C to +105 °C, (+145 °C, 500 h)
Deeplink
151-00162
CP6FT6
Fixing element black
Polyamide 6, Impact Modified (PA6HIR)
Black (BK)
6.2 - 6.5
0.7
5
550.000
550.000
-40 °C to +105 °C, (+145 °C, 500 h)
Deeplink
155-03800
FT6LG m. AMP-Aufnahme
Harness Clip black
Polyamide 6.6, high impact modified, heat stabilised (PA66HIRHS)
Black (BK)
6.5 - 7.0
0.7
6
500.000
500.000
-40 °C to +105 °C
Deeplink
155-32602
FT6LG.M.St.Aufn.II
Harness Clip black
Polyamide 6.6, high impact modified, heat stabilised (PA66HIRHS)
Black (BK)
6.5 - 7.0
0.75
5
500.000
15000.000
-40 °C to +105 °C
Deeplink
151-01838
FT6 LG Connector Clip
Harness Clip black
Polyamide 6.6, high impact modified, heat stabilised (PA66HIRHS)
Black (BK)
6.4 - 7.1
0.75
6
1000.000
500.000
-40 °C to +105 °C
Deeplink
151-01841
YCCFT6S-2
Harness Clip black
Polyamide 6.6, high impact modified, heat stabilised (PA66HIRHS)
Black (BK)
6.5 - 7.0
0.75
1.5
1000.000
500.000
-40 °C to +105 °C
Deeplink
155-38102
YCC-FT6-S
Harness Clip black
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Black (BK)
6.5 - 7.0
0.75
1.5
500.000
500.000
-40 °C to +105 °C
Deeplink
155-18901
FT6LG.M.STECKERAUFN.
Harness Clip black
Polyamide 6.6, high impact modified, heat stabilised (PA66HIRHS)
Black (BK)
6.4 - 7.1
0.75
6.0
500.000
500.000
-40 °C to +105 °C
Deeplink
151-00606
YCCFT6S-2
Harness Clip black
Polyamide 6.6, high impact modified, heat stabilised (PA66HIRHS)
Black (BK)
6.5 - 7.0
0.75
1.5
500.000
10000.000
-40 °C to +105 °C
Deeplink
Vis komprimeret visning (12 produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
HellermannTyton
- For round holes
Order number
155-03800
Sidste ændring
17.06.2024 07:51:36
Enhed
Nøgleord
Cable ties
Clips
Connector
fir tree
fixings
round holes
Klassifikationer
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties